![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wio Link Deluxe Kit
Well-chosen modules for Wio Link Rich grove modules and cables Cost-effective
- 10+: $107.10
- 20+: $101.15
- More
- 50+: $95.20
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This kit is a full package of lots frequently required functional modules for someone who intends to do some real project or make a prototype. It contains sensors(mainly), switching-function modules, servo motors, LED strip and a speaker. The most amazing part of this kit is the Wio Link development board which can be utilized for various devices: without a bit programming skill required. All the actions you want your modules performed and the flashing-code operation to Wio Link could be completed with taps in a mobile app. And you can send instructions to your devices over the internet at anywhere. Wio Link will be a perfect utility to make things around smarter for everyone. Now let us do something real!
Features
-
Full package of all general required functional modules
-
Grove port interfaced, more practical function and less work
-
Completely easy to make things around you smarter and add fun to daily life
-
Cost-effective
Part List
-
1x Grove - WS2812 Waterproof LED Strip - 30 LEDs 1 meter
-
2x Wio Link
Warning
The Wio IFTTT function is EOL. But Wio APP is available. You can use the API from Wio APP to read sensor status and control the actuator.
Technical details
Dimensions | 200mm x130mm x70mm |
Weight | G.W 363g |
Battery | Exclude |
Part List
Grove - Button | 1 |
Grove - Relay | 1 |
Grove - Moisture Sensor | 1 |
Grove - Temp&Humi Sensor | 1 |
Grove - Digital Light Sensor | 1 |
Grove - Rotary Angle Sensor | 1 |
Grove - Protoshield | 1 |
Grove - Magnetic Switch | 1 |
Grove - 3-Axis Digital Accelerometer(1.5g) | 1 |
Grove - IR Distance Interrupt | 1 |
Grove - Barometer Sensor (BMP180) | 1 |
Grove - Air quality sensor v1.3 | 1 |
Grove - Gesture | 1 |
Grove - I2C Hub | 1 |
Grove - Speaker | 1 |
Grove - WS2812 Waterproof LED Strip - 30 LEDs 1 meter | 1 |
Micro USB Cable - 48cm | 1 |
Grove - Servo | 1 |
Wio Link | 2 |
ECCN/HTS
ECCN | 5A002.a.1 |
HSCODE | 9023009000 |