the AI Hardware Partner
Toggle Nav
Loading...

Wio LTE JP Version v1.3- 4G, Cat.1

While most of smart phones are using LTE network now, how about giving LTE capability to your IoT project with the latest released Wio LTE board

$72.10
Out of stock

PRODUCT DETAILS

While most of smart phones are using LTE network now, how about giving LTE capability to your IoT project with the latest released Wio LTE board. The Wio LTE is an Arduino and Grove compatible development board with also the ability of accessing LTE network. The LTE network provides a wide bandwidth which allows much faster interaction between user and device. The Arduino and Grove compatibility allows for quicker development through numerous libraries and a supportive community.

We have some improvements of v1.3, but all functions is still compatible with old version.

 

Optimized circuit:

1. Using new PMIC MP2617

2. Improve the charging circuit of LTE module

 

Battery LED indicator:

1. If charging, LED on.

2. If charging complete, LED off.

3. If blinking, BAT Error which means battery error or unplug the battery.

 

Note

  • When the signal is not good, there will be noise while calling.

  • We have developed 4 different versions of Wio LTE for different regions. This is the Wio LTE JP version, except this version, the others also support GNSS, below table shows the difference between each version. For more detail information, please refer to the manual.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 70g
Battery Exclude

Part List

Wio LTE JP Version v1.3 1
Antenna 2
USB Cable 1

ECCN/HTS

HSCODE 8517180050
USHSCODE 8543708800
EUHSCODE 8543709099
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ