![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wio LTE JP Version - 4G, Cat.1
While most of smart phones are using LTE network now, how about giving LTE capability to your IoT project with the latest released Wio LTE board
- 10+: $85.56
- 20+: $81.45
- More
- 50+: $76.15
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
While most of smart phones are using LTE network now, how about giving LTE capability to your IoT project with the latest released Wio LTE board. The Wio LTE is an Arduino and Grove compatible development board with also the ability of accessing LTE network. The LTE network provides a wide bandwidth which allows much faster interaction between user and device. The Arduino and Grove compatibility allows for quicker development through numerous libraries and a supportive community.
The update version v1.3 is available now, please check here
Note
-
The suggest power supply for Wio LTE products is 5V/2A; The board may not be able to power up when the current is below 1A.
-
Please always plug a 3.7V Lipo battery in case USB power supply is not sufficient.
-
When the signal is not good, there will be noise while calling.
-
We have developed 4 different versions of Wio LTE for different regions. This is the Wio LTE JP version, except this version, the others also support GNSS, below table shows the difference between each version. For more detail information, please refer to the manual.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 62g |
Battery | Exclude |
Part List
Wio LTE JP Version - 4G, Cat.1 | 1 |
ECCN/HTS
ECCN | 3A991.a |
HSCODE | 8543709990 |