![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wio-E5-LE mini Dev Board - STM32WLE5JC, ARM Cortex-M4 and SX126x embedded, supports LoRaWAN on EU868 & US915
The Wio-E5-LE mini Dev Board integrates and provides access to the full GPIO capabilities of the Wio-E5-LE Wireless Module (STM32WLE5JC). With support for long range protocols and global frequencies, the Wio-E5-LE mini can achieve a transmission range up to 10km in open areas. It supports EU868 and US915, making it well-suited for wireless sensor networks and other IoT devices requiring battery power, low power consumption, and long range connectivity.
- 10+: $19.90
YOU MAY LIKE THIS
PRODUCT DETAILS
The Wio-E5-LE mini Dev Board integrates and provides access to the full GPIO capabilities of the Wio-E5-LE Wireless Module (STM32WLE5JC). With support for long range protocols and global frequencies, the Wio-E5-LE mini can achieve a transmission range up to 10km in open areas. It supports EU868 and US915, making it well-suited for wireless sensor networks and other IoT devices requiring battery power, low power consumption, and long range connectivity.
The compactly-sized Wio-E5-LE mini development board enables rapid testing and building of small prototypes, helping you design your ideal long-range wireless IoT device. This ultra-compact module has extremely low power consumption and supports both (G)FSK and LoRa. With its built-in AT command firmware, the Wio-E5-LE mini simplifies prototype and application development. It easily supports LoRaWAN® protocols and various frequency plans, making it an ideal solution for long-range sensor nodes and wireless communication applications. The energy-saving design of this module makes it an ideal candidate for a wide range of applications that require minimized power usage.
Note
-
If you have a large quantity request or need any further information on Seeed IIoT products and services, please don't hesitate to contact us directly at [email protected] or click here and we'll be happy to offer you our best discount price. We are excited to see you can scale up and expand your business with our products and services.
Features
- High Performance: TXOP=14dBm@868/915MHz; -136.5dBm sensitivity for SF12 with 125KHz BW
- Long Distance Use: 158dB link budget
- Wireless Connectivity: Embedded Long Range protocol, AT command, support global Long Range frequency plan
- User-friendly: It features fully lead-out GPIOs, as well as convenient RESET and BOOT buttons on board.
- FCC, CE Certified
Description
The Wio-E5-LE mini provides access to all GPIOs of the Wio-E5-LE, including UART, ADC, SPI, I2C, and more. It contains reset and boot buttons for ease of use. Supporting LoRa protocol, the Wio-E5-LE mini enables ultra-long-range transmission up to 10km and ultra-low power consumption - the sleep current of the on-board Wio-E5-LE module is as low as 2.1uA (WOR mode).
Beyond the Wio-E5-LE mini, we also offer the Wio-E5-LE Dev Kit with more complex interfaces and capabilities to unlock the Wio-E5-LE module's full potential. It provides a wide range of access protocols and abundant interface types, enabling rapid testing and prototyping with RS-485, Grove interfaces, and plentiful GPIOs.
Additionally, the Wio-E5-LE module has already been certified, allowing your finished devices to be certified and approved rapidly and cost-effectively.
Since Wio-E5-LE is a Long Range chip with an MCU, there are three main ways to utilize the Wio-E5-LE mini:
- Connect Wio-E5-LE mini to PC and control it using AT commands
There is a built-in USB to UART function on board, you could connect the Wio-E5-LE mini to your PC with a USB type C cable, and use serial communication software to send AT commands and read data from the board.
- Connect Wio-E5-LE mini to another mainboard via UART and control it using AT commands sent through the UART connection
For example, connect Wio-E5-LE mini to Seeed Studio XIAO and the Expansion Board via UART, and send AT commands and read data from Seeed Studio XIAO through Arduino IDE serial monitor.
- User Application Development by using SDK
Develop your own Long Range development board with MCU function by using STM32Cube Programmer, which is the SDK officially provided by STMicroelectronics. To download this SDK resource, please click here.
With its outstanding features including long-range transmission, ultra-low power consumption, and abundant interfaces, the Wio-E5-LE mini is an excellent choice for developing, testing, and prototyping IoT devices and applications requiring long-range and low-power connectivity. It is ideal for use cases across smart agriculture, offices, industry, and other fields.
If you are unfamiliar with Long Range technology, please check out this blog An introduction of LoRa® and LoRaWAN® technology in detail.
Seeed is the official ST Authorized Partner to bring you STMicroelectronics solutions from Modules to Development Boards, one-stop prototyping services with Seeed Fusion, and integration customization.
Wio-E5 Series Comparison
Note
-
Should you prioritize transmission distance and be less concerned about power consumption, the Wio-E5 mini Dev Board would be an ideal choice. Conversely, if minimizing power consumption is your primary objective and your operational range is relatively short, the Wio-E5-LE mini Dev Board would be a more fitting selection.
Hardware Overview
Applications
Would like to learn more about the application scenarios of Wio-E5 series module? Please check out the following real-world use cases:
- Solar-Powered Outdoor LoRaWAN Air Quality Monitor
- Low-Power Snow Depth Sensor Monitoring for IoT Smart City Based On Wio-E5 Applied in Norway
- Developed Stream Runoff Monitoring Sensors Using Wio-E5 to Measure The Temperature, Quality and Flow
- Smart City: Wio-E5-based Indoor Air Pollutant Detection Project
- Wio-E5 & ESP32 Powered WiLoBlIno
- Loko:The Tiniest GPS Tracker with Built-In Wio-E5 Module Can Track Any Wild Animals and Drones
After designing your own Long Range devices with this Wio-E5-LE module, you can get your designs verified quickly with Seeed Fusion PCB and PCBA services, which can help turn your designs into prototypes in a few days. And when the design is verified, Seeed agile manufacturing services will help you scale up the prototypes into mass production, with services from Design for Manufacturing, and procuring raw materials, to mass production and global shipment, and many services in between.
Specifications
Parameters |
Specifications |
size |
50*23mm |
voltage - supply |
3.7V - 5V |
power - output |
up to +20.8 dBm at 3.3V |
working frequency |
868/915MHz |
protocol |
Long Range |
sensitivity |
-116.5 dBm ~ -136 dBm |
interfaces |
USB Type C / 2P-2.54mm Hole / 1*12P-2.54mm Header*2 / SMA-K / IPEX |
modulation |
Long Range , (G)FSK, (G)MSK, BPSK |
working temperature |
-40℃ ~ 85℃ |
current |
Wio-E5-LE module sleep current as low as 2.1uA (WOR mode) |
Development Tools
To facilitate your development, we have designed Wio-E5 , Grove Wio-E5, Wio-E5 mini Dev Board, Wio-E5 Dev Kit that you can choose according to your needs to speed up your project development.
Part List
Wio-E5-LE mini | ×1 |
Antenna(EU868/US915) | ×1 |
USB TypeC (20cm) | ×1 |
Sticker | ×1 |
1X12pin male pin headers | ×2 |
To facilitate your development, we have designed Wio-E5 , Grove Wio-E5, Wio-E5 mini Dev Board, Wio-E5 Dev Kit that you can choose according to your needs to speed up your project development.
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8543708800 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
LEARN AND DOCUMENTS
Documentations
Wio-E5-LE mini Dev Board schematic diagram:
Datasheet:
Wio-E5-LE AT Command Specification
Certifications
Wio-E5-LE FCC Certification -DTS
Wio-E5-LE FCC Certification -DSS
Wio-E5-LE Certification CE-VOC
Relevant SDK: