![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wifi Shield V2.0
Featured with RN171 TCP/IP module, the WiFi shield allows your Arduino/Seeeduino to connect wireless networks up to 802
- 10+: $37.95
YOU MAY LIKE THIS
PRODUCT DETAILS
Featured with RN171 TCP/IP module, the WiFi shield allows your Arduino/Seeeduino to connect wireless networks up to 802.11b/g. The RN171 module supports TCP, UDP, FTP and HTTP communication protocols, which meet the needs of most wireless and Internet of Things (IoT) network projects, such as smart home networks, robots controls and personal weather stations.
The shield covers a wide range and transmit strong signals with the newly, stable on-board antenna. The default communication protocol with the Arduino is UART/Serial, and you can select which digital pins (D0 to D7) to use for RX and TX with the two jumper rows we've incorporated. The shield also has two Grove connectors of I2C and Serial to make it can be plugged with any other Groves.
The shield is well documented with demos and you can check the User Manual here online.
Features
-
Various demos with step-by-step tutorials
-
Low power consumption
-
Compatible with Arduino, easy to get started with
-
CMD Support
Technical details
Dimensions | 100mm x65mm x30mm |
Weight | G.W 41g |
Battery | Exclude |
Voltage | 3.3~5.5 V |
Current | 25~400mA |
Transmit power | 0-10 dBm |
Frequency | 2402~2480 MHz |
Interface | UART (Software serial, you can choose the digital pins as RX and TX of RN171) |
Network rate | 1-11 Mbps for 802.11b/6-54Mbps for 802.11g |
Secure WiFi authentication | WEP-128, WPA-PSK (TKIP), WPA2-PSK (AES) |
Built-in networking applications | DHCP client, DNS client, ARP, ICMP ping, FTP, TELNET, HTTP, UDP, TCP |
RN-171 | WIFLY GSX 802.11 b/g Wireless LAN Module. |
Part List
Wifi Shield V2.0 | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454101673 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
- WiFi Shield V2.0 Eagle Files
- Schematic PDF
- RN-171 Datasheet
- Wifi Shield Library
- WiFi Module User Manual -- This is where you'll find all the commands for the RN-171 module in the shield.
- What is a Seeeduino
- w3schools Great website to learn HTML, Javascript, and JQuery