![Loading...](https://static-cdn.seeedstudio.com/static/version1724918232/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wifi Shield (Fi250) V1.1
SKU
103030027
Wifi Shield (Fi250) V1
- 10+: $40.41
YOU MAY LIKE THIS
PRODUCT DETAILS
Wifi Shield (Fi250) V1.1 is a economic internet solution with Arduino. The Wi-Fi module support IEEE 802.11b/g/n mode, maximum speed up to 65Mbit/s. Wifi Shield (Fi250) V1.1 combine on board antenna; it’s easy to build you project in a small box. The module reserve a UFL connector, you can use an extra antenna to improve the signal range. There is a key on the board, just push one time to change wifi shield as AP mode. The module have a computer interface software, you can control and upgrade the module via USB-UART convertor. The wifi shield contain a Micro SD card socket, it’s like a recorder when wifi shield working as TCP, UDP server.
Features:
- Module: WIZnet FI250
- Operating Voltage: 5V or 3.3V (Auto select)
- Current: 300mA (maximum)
- Single band: 2.4GHz IEEE 802.11b/g/n
- Antenna: On board PCB antenna (reserver UFL connector)
- Memory: 1MB Flash Memory, 128KB SRAM, 1MB Serial Flash
- Interface: UART(default)/SPI(upgrade firmware)
Documents:
Technical details
Dimensions | 115mm x80mm x25mm |
Weight | G.W 46g |
Battery | Exclude |
Part List
Wifi Shield (Fi250) V1.1 | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
HSCODE | 8517709000 |
USHSCODE | 8517700000 |
UPC | 841454101680 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page