Wifi Bee v2.0
SKU
113050000
Wifi Bee v2
- 10+: $35.91
- 20+: $33.92
- More
- 50+: $31.92
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
Wifi Bee v2.0 is the update version of Wifi Bee v1.0. We replace transceiver module MRF24WB0MA which is SPI interface with RN-171 used UART interface. Wifi Bee v2.0 module incorporates 802.11 b/g radio, 32 bit processor, TCP/IP stack, real-time clock, crypto accelerator, power management unit and analog sensor interface. It can directly plug into the Bee sockets and use the UART port for communication. You can also use AT command for advanced configuration to meet your unique requirement.
Specification
Compatible with any Bee socket
Host interface: UART
Transmit power: 0dBm to 12dBm
Frequency:2402~2480 MHz
Channal:0~13
Integrated TCP / IP protocol stack
On-board Multilayer Chip Antenna
Technical details
Dimensions | 90mm x55mm x12mm |
Weight | G.W 6g |
Battery | Exclude |
Part List
Wifi Bee v2.0 | 1 |
ECCN/HTS
HSCODE | 8517709000 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review