WiPy 2.0
- 10+: $13.90
YOU MAY LIKE THIS
PRODUCT DETAILS
WiPy 2.0, The tiny Micro Python enabled WiFi & Bluetooth IoT development platform. With a 1KM WiFi range, state of the art Espressif ESP32 chipset and dual processor, the WiPy is all about taking the Internet of Things to the next level.
Features
Basic
Powerful CPU, BLE and state of the art WiFi radio
1KM Wi Range
MicroPython enabled, the Linux of IoT for fast deployment
Fits in a standard breadboard (with headers)
Ultra-low power usage: a fraction compared to other connected micro controllers
Hardware floating point acceleration
Python multi-threading
2 x UART, 2 x SPI, I2C, I2S, micro SD card
DMA on all peripherals
Processing
Espressif ESP32 chipset
Dual processor + WiFi radio System on Chip.
Network processor handles the WiFi connectivity and the IPv6 stack.
Main processor is entirely free to run the user application.
An extra ULP-coprocessor that can monitor GPIOs, the ADC channels and control most of the internal peripherals during deep-sleep mode while only consuming 25uA.
Mechanical
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 28g |
Battery | Exclude |
Input | 3.3V – 5.5V |
RTC | 32KHz |
WIFI | 802.11b/g/n 16 mbps |
Bluetooth | Low energy and classic |
Hash / encryption | SHA, MD5, DES, AES |
AM | 512KB |
External flash | 4MB |
Analog channels | 8x12 bit ADCs |
Timers | 4x16 bit with PWM and input capture |
GPIO | Up to 24 |
Security and Certifications | SSL/TLS support; WPA Enterprise security; FCC – 2AJMTWIPY2R; CE 0700 |
Part List
WiPy 2.0 | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454120506 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
-
from order viewVery nice, PCB was 1st class, docs were good
-
from order viewVery nice, PCB was 1st class, docs were good
-
-
-