![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Weight Sensor (Load Cell) 0-800kg
SKU
114990105
Applicable to electronic scale, price computering scale, electronic platform scale, digital scale; parcel post scale, electronic balance and all varieties of commercial scales by single load cell
YOU MAY LIKE THIS
PRODUCT DETAILS
Applicable to electronic scale, price computering scale, electronic platform scale, digital scale; parcel post scale, electronic balance and all varieties of commercial scales by single load cell.
Specification:
Range: (Kg) 800
Accuracy Class: (%R.O.) 0.02
Output Sensitivity: (mv/v) 1.0±0.1
Zero output: (%R.O.) ±2
Nonlinearity: (%R.O.) ±0.02
Repeatability: (%R.O.) ±0.01
Lag: (%R.O.) ±0.02
Creep: (%R.O./30min) ±0.02
Zero temperature drift: (%R.O./10℃) 0.02
Rated output temperature drift: %R.O./10℃) 0.02
Input resistance: (Ω) 410±5
Output resistance: (Ω) 350±3
Insulation resistance: (MΩ) ≥5000(50V DC)
Recommended voltage: (V) 5 —12(DC)
Temperature range: (℃) –20—+60
overload capacity: (%R.C.) 150
Wire length: (m) four screened wire Φ 5mm×1.5
Plafform size: (mm) 600×600
Class of safety protection: IP65
Method of connecting wire: Red(+),Black(-),Green(+),White(-)
Size:175 x 49 x 49.5mm
Part List :
1 x load cell
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 1206g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9031809090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review