![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Weight Sensor (Load Cell) 0-3kg
- 10+: $8.96
YOU MAY LIKE THIS
PRODUCT DETAILS
Specification:
Capacity: 3KG
Rated output(MV/V): 2.0±0.15
Accuracy class: C2
Maximum number of laod cell verification intervals(N max): 2000
Minimum number of laod cell verification intervals(Vmin): EMax/5000
Combined erro(%RO): <±0.030
Creep(%RO/30min): 0.03
Temperature effect on sensitivity(%RO/°C): 0.0016
Temperature effect on zero(%RO/°C): 0.003
Zero balance(%RO): 1.0
Input resistance(Ω): 402±6
Output resistance(Ω): 350±3
Insulation resistance(MΩ
<50v>): 5000Recommended excitation voltage(V): 10~15
Compensated temperature range(°C): -10~+40
Operating temperature range(°C): -35~+80
Safe overload(%RO): 150
Ultimate overload(%RO): 200
Load cell material: Aluminium
Plafform size: 350x350mm
Connecting cable: ø4.2x350mm
Method of connecting wire: Red(+),Black(-),Green(+),White(-)
Technical details
Dimensions | 130mm x60mm x20mm |
Weight | G.W 164g |
Battery | Exclude |
Part List
Weight Sensor (Load Cell) 0-3kg | 1 |
ECCN/HTS
HSCODE | 9031809090 |
USHSCODE | 9026104000 |
UPC | 841454101819 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |