![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Weight Sensor (Load Cell) 0-350kg
SKU
114990103
Applicable to electronic scale, price computering scale, electronic platform scale, digital scale; parcel post scale, electronic balance and all varieties of commercial scales by single load cell
YOU MAY LIKE THIS
PRODUCT DETAILS
Applicable to electronic scale, price computering scale, electronic platform scale, digital scale; parcel post scale, electronic balance and all varieties of commercial scales by single load cell.
Specification:
Method of connecting wire: Red(+),Black(-),Green(+),White(-)
Size:146 x 41 x 29mm
Part List :
1 x load cell
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 427g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9031900000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review