![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Weight Sensor (Load Cell) 0-150kg
SKU
114990101
Applicable to electronic scale, price computering scale, electronic platform scale, digital scale; parcel post scale, electronic balance and all varieties of commercial scales by single load cell
YOU MAY LIKE THIS
PRODUCT DETAILS
Applicable to electronic scale, price computering scale, electronic platform scale, digital scale; parcel post scale, electronic balance and all varieties of commercial scales by single load cell.
Specification:
- Range: (Kg) 150
- Accuracy Class: (%R.O.) 0.02
- Output Sensitivity: (mv/v) 1.0±0.1
- Zero output: (%R.O.) ±2
- Nonlinearity: (%R.O.) ±0.02
- Repeatability: (%R.O.) ±0.01
- Lag: (%R.O.) ±0.02
- Creep: (%R.O./30min) ±0.02
- Zero temperature drift: (%R.O./10℃) 0.02
- Rated output temperature drift: %R.O./10℃) 0.02
- Input resistance: (Ω) 410±5
- Output resistance: (Ω) 350±3
- Insulation resistance: (MΩ) ≥5000(100V DC)
- Recommended voltage: (V) 3 —12(DC)
- Temperature range: (℃) –20—+60
- overload capacity: (%R.C.) 150
- Wire length: (m) four screened wire Φ 5mm×1.5
- Plafform size: (mm) 600×600
- Class of safety protection: IP65
- Method of connecting wire: Red(+),Black(-),Green(+),White(-)
- Size:149 x 49 x 37.2mm
Part List :
- 1 x load cell
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 341g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8423900000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review