![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Weight Sensor (Load Cell) 0-10kg
SKU
114990096
Introduction :
Applicable to electronic scale, price computering scale, electronic platform scale, digital scale; parcel post scale, electronic balance and all varieties of commercial scales by single load cell
- 10+: $8.96
- 20+: $8.46
- More
- 50+: $7.96
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
Introduction :
Applicable to electronic scale, price computering scale, electronic platform scale, digital scale; parcel post scale, electronic balance and all varieties of commercial scales by single load cell.
Specification:
- Capacity: 10KG
- Rated output(MV/V): 2.0c2±0.15
- Accuracy class: C2
- Maximum number of laod cell verification intervals(N max): 2000
- Minimum number of laod cell verification intervals(Vmin): EMax/5000
- Combined erro(%RO): <±0.030
- Creep(%RO/30min): 0.03
- Temperature effect on sensitivity(%RO/°C): 0.0016
- Temperature effect on zero(%RO/°C): 0.003
- Zero balance(%RO): 1.0
- Input resistance(Ω): 402±6
- Output resistance(Ω): 350±3
- Insulation resistance(MΩ<50V>): 5000
- Recommended excitation voltage(V): 10~15
- Compensated temperature range(°C): -10~+40
- Operating temperature range(°C): -35~+80
- Safe overload(%RO): 150
- Ultimate overload(%RO): 200
- Load cell material: Aluminium
- Plafform size: 350x350mm
- Connecting cable: ø4.2x350mm
- Method of connecting wire: Red(+),Black(-),Green(+),White(-)
Technical details
Dimensions | 130mm x40mm x22mm |
Weight | G.W 171g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9031809090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review