Weight Sensor (Load Cell) 0-5kg
- 10+: $8.96
YOU MAY LIKE THIS
PRODUCT DETAILS
Introduction :
Applicable to electronic scale, price computering scale, electronic platform scale, digital scale; parcel post scale, electronic balance and all varieties of commercial scales by single load cell.
Specification:
Capacity: 5KG
Rated output(MV/V): 2.0±0.15
Accuracy class: C2
Maximum number of laod cell verification intervals(N max): 2000
Minimum number of laod cell verification intervals(Vmin): EMax/5000
Combined erro(%RO): <±0.030
Creep(%RO/30min): 0.03
Temperature effect on sensitivity(%RO/°C): 0.0016
Temperature effect on zero(%RO/°C): 0.003
Zero balance(%RO): 1.0
Input resistance(Ω): 402±6
Output resistance(Ω): 350±3
Insulation resistance(MΩ
<50v>): 5000Recommended excitation voltage(V): 10~15
Compensated temperature range(°C): -10~+40
Operating temperature range(°C): -35~+80
Safe overload(%RO): 150
Ultimate overload(%RO): 200
Load cell material: Aluminium
Plafform size: 350x350mm
Connecting cable: ø4.2x350mm
Method of connecting wire: Red(+),Black(-),Green(+),White(-)
Technical details
Dimensions | 130mm x50mm x23mm |
Weight | G.W 168g |
Battery | Exclude |
Part List
Weight Sensor (Load Cell) 0-5kg | 1 |
ECCN/HTS
HSCODE | 8423900000 |
UPC | 841454101772 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Product id good but shipping is not satistfied The product is good but the shipping company associated with seeedstudio is not satisfies. Thry charge more that the value of product as custom duty.
The duty charged by government custom was near about the 15 percent of total value they charged. rest they charge as handling fee, other fee and etc.
SEESDSTUDIO should take some action as its not good deal for customer at the end.