![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Web platform v1.1 Assembled
SKU
113990064
Assembled PIC 33F Web Platform, constructed from files and firmware posted by DangerousPrototypes
YOU MAY LIKE THIS
PRODUCT DETAILS
Assembled PIC 33F Web Platform, constructed from files and firmware posted by DangerousPrototypes.com.
Features
- 80MHz/40MIPS dsPIC33FJ128GP204
- 10Mbps ethernet MAC/PHY (ENC28J60)
- microSD card holder
- 1Mbit EEPROM
- USB->serial converter (FTDI232R)
- Open source bootloader for USB firmware uploads
PCB color will be RED. Web platform are currently being manufactured and should start shipping in January, 2010. This picture shows a hand soldered prototype, the manufactured version will differ slightly.
This open source hardware and software is distributed in the hope that it will be useful, but WITHOUT ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. If you can't accept this risk, please do not buy this hardware.
Documents and Software:
Documents and Software:
If you encounter any problems when using this product, here is the forum from which you can get the technical support.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 32g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page