![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Waveshare 4-DOF Metal Robot Arm Kit for micro:bit, Bluetooth version
This starter robotic arm kit includes: servo driver board, metal mechanical arm structure, and 4x metal gear servos.
- 10+: $43.99
YOU MAY LIKE THIS
PRODUCT DETAILS
This starter robotic arm kit includes: servo driver board, metal mechanical arm structure, and 4x metal gear servos. When used with the micro:bit, it is easy to control the arm by smart phone through Bluetooth connection.
Servo Driver Features:
● micro:bit edge connector, directly pluggable
● I2C controlled, using only 2 pins
● Up to 16-Channel servo/PWM outputs, 12-bit resolution for each channel (4096 scales)
● Integrates 5V regulator, up to 3A output current, can be powered from battery through VIN terminal
● Standard servo interface, supports common used servo such as SG90, MG90S, MG996R, etc.
● Reserved I2C control pins, allows to work with other control boards
● Comes with development resources and manual (micro:bit graphical examples like Bluetooth/2.4G wireless remote control)
Robot Arm Structure Features
● 4-DOF, large solid base, metal mechanical grasper
● Full aluminum alloy body, sandblasting oxidation surface, strong & durable
● Clever mechanical structure and mounting design, agile to control, easy to build
● Fitted with 4x metal gear servos (1x MG996R, 3x MG90S), large torque force, smooth moving
Part List
- Metal arm parts x1
- MG996R Servo x1
- MG90S Servo x3
- MG996R servo wheel x1
- Servo Driver for micro:bit x1
- Power adapter US plug 5V 3A Micro x1
- Servo extension wire 150mm x1
- Screws pack x1
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |