![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Water level switch
SKU
311120001
This switch is a device used to sense the level of liquid within a tank, it may actuate a pump, an indicator, an alarm, or other devices
- 10+: $4.68
YOU MAY LIKE THIS
PRODUCT DETAILS
This switch is a device used to sense the level of liquid within a tank, it may actuate a pump, an indicator, an alarm, or other devices. When the float ball rises or falls with the liquid to the level of the switch, The magnetic force of magnet which inside of the float ball will cause the reed switch to turn ON. When the float ball move away from the reed switch, the reed switch will turn OFF.
HOW IT WORK
SPECIFICATION
- • Cable length: 40cm
- • Maximum load: 10w
- • Max Switching voltage: 100V DC
- • Max BreakDown Voltage: 250v DC
- • Maximum Switching Current: 0.5A
- • Max load current: 1.0A
- • Max contact resistance: 0.4 Ω
- • Temp Rating: -10 ~ +80°C
- • Net weight: 16g
Technical details
Dimensions | 80mm x30mm x25mm |
Weight | G.W 15g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9026900090 |
USHSCODE | 9026104000 |
UPC | 841454116615 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review