Water Pressure Sensor G1/4 1.2MPa
SKU
114991178
This is a pressure measuring sensor. You can use it in clean, non-corrosive gas and liquid.
- 10+: $10.97
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a pressure measuring sensor. You can use it in clean, non-corrosive gas and liquid.
Features
- Compact, Easy to Install
- High Sealing Performance
- High Quality Hall Effect Sensor
- RoHS Compliant
Specifications
- Wokring Voltage(VCC): DC 5±0.5V
- Working Current: ≤10mA (DC 5V)
- Output Voltage(Vout): DC 0.5~4.5V
- Vout = VCC x (0.75 x P + 0.1), P is Pressure.
- Working Pressure Rate Range: 0~1.2Mpa
- Max. Pressure: 2.4Mpa
- Destructive pressure: 3.0Mpa
- Working Temperature: -20~+ 105℃
- Storage Temperature: -20~+ 105℃
- Measurement Accuracy: ±1.5%FS
- Response Time: ≤2.0ms
- IP65
- Cycle Life: 1,000,000 pcs
Partlist
1 x Water Pressure Sensor
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 53g |
Battery | Exclude |
Part List
Water Pressure Sensor G1/4 1.2MPa | 1 |
ECCN/HTS
HSCODE | 9026209090 |
USHSCODE | 9026104000 |
EUHSCODE | 9013101000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewThis user did not leave any comments.
FAQ
Show
per page