Wall Adapter Power Supply - 6.5VDC 2A
SKU
313080014
This product is retired, please consider our Power Adapter selection as your alternative choice
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider our Power Adapter selection as your alternative choice.
High quality switching 'wall wart' AC to DC 6.5V 2A wall power supply. It is sperical designed for Rainbowduino, also works well on Arduino/seeeduino. Works with 100-240VAC inputs.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 84g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8504409999 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review