the AI Hardware Partner
Toggle Nav
Loading...

Wall Adapter Power Supply - 5VDC 3A Type-C

SKU
313080342
Rating:
100 % of 100

This is high stability 15W@ 5VDC, 3A Wall Power Supply, with the USB Type-C port it suits the new Raspberry Pi 4 well.

$3.50
Out of stock

PRODUCT DETAILS

This is high stability 15W@ 5VDC, 3A Wall Power Supply, with the USB Type-C port it suits the new Raspberry Pi 4 well. In addition to cost-effective, manufacturers have done multiple protections such as over-current protection and short-circuit protection to ensure that it is safe and reliable, it also has FCC certification.

Features

  • US standard power adapter
  • Rated input voltage: 100Vac to 240Vac
  • Input voltage: 90Vac to 264Vac
  • Output regulation: 4.75Vdc to 5.35Vdc
  • Output load: 0A to 3A

ECCN/HTS

HSCODE 8504401400
USHSCODE 8504100000
UPC
EUHSCODE 8504400000
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Very good price, highest quality, quick shipment!
    By Gil Tal
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    Good product and quality !
    By Anonymous
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    Excellent quality, works right out of the box, flawless.
    By Frederic Bourbeau
  4. Product Quality
    100%
    Documentation
    100%
    from order view
    Required
    By Stuart Harris

FAQ

4 Item(s)

Show per page