![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wall Adapter Power Supply - 5VDC 2A
SKU
313080001
This high quality AC to DC power supply is "wall wart" type, featuring short circuit protection, over current protection and efficient AC to DC conversion over 80%
- 10+: $3.51
- 20+: $3.32
- More
- 50+: $3.12
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
This high quality AC to DC power supply is "wall wart" type, featuring short circuit protection, over current protection and efficient AC to DC conversion over 80%. It is a universal electronics power supply which can be applied to power any devices working with 5VDC.
Compatible with Beagle Bone and Beagle Bone Black, to power Arduino, please choose a 9V type of adapter.
Features
- Wall mount type
- Short circuit protection
- Over current protection
- Conversion efficiency more than 80%
Specifications
- Rated Input: 100-240VAC~50/60Hz 0.5A
- Rated Output: 5V/2A
- Connector: 5.5x2.1mm center positive barrel
- Certifications: CE, CCC, Rohs
- Cable Length: Approx. 110cm
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 95g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
-
Good Value Reliable and cost effective
FAQ
Show
per page