![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
ESP32-S3 Development board -WT32 4.3 Inch Display,Smart Panlee Smart Serial LCD Module
WT32 4.3 Inch Display is a standard serial port LCD screen, Based on ESP32-S3 and core efficient development platform 8ms(8MS.XYZ), which can quickly help products to complete the application of networking + color screen upgrade.
- 10+: $19.90
YOU MAY LIKE THIS
PRODUCT DETAILS
WT32 4.3 Inch Display is a standard serial port LCD screen, Based on ESP32-S3 and core efficient development platform 8ms(8MS.XYZ), which can quickly help products to complete the application of networking + color screen upgrade.
Features
- Highly integrated and HMI interaction: Highly integrated ESP32-S3 module with low power consumption and 4.3 Inch 480*272 RGB interface LCD screen for easy interactions
- Simple graphical programming: Easy to program using the graphical drag-and-drop GUI platform
- Multi-function support: Support offline voice, WIFI, and Bluetooth connection, Customize functions such as button operation, voice control, and camera operation through the expansion interfaces
- Ample image storage: Support self-created image storage, can store hundreds of full-screen pictures
- Cost-effective serial port LCD screen: The standard design of the serial screen provides a color screen display + connection application for intelligent product upgrades
Description
Now you can experience easy interactions with an ESP32-S3 development board!
It is an ESP32-S3 SoC powered development board with a 4.3 Inch 480*272 RGB interface LCD display. The board is equipped with a graphical user interface (GUI) firmware, which supports graphical drag-and-drop programming and helps users develop a customized control platform.
The 4.3 Inch 480*272 RGB interface LCD screen development board adopts the ESP32-S3 module, which is a general-purpose MCU module with Wi-Fi, Bluetooth, 16MB Flash and 8MB PSRAM.
By using the extended interface on the edge of the development board, developers can customize functions such as button, voice control, and camera, which greatly shortens the user’s development cycle.
The solution is often used in smart products such as bicycle computer meters, energy storage charging equipment, air fryers, water heaters, washing machines, ovens and various applications that come with LCD displays, and is often used as the first choice for upgrading the traditional segment code screen or black and white screen solutions.
Application
- Smart Homes
- Intelligence Appliance
- Home Automation Control
- IoT Wearable Devices
Specifications
Specification |
Details |
SoC |
ESP32-S3 module |
CPU |
Xtensa® dualcore 32bit LX7 microprocessor |
MCU |
WT32-S3-WROVER-N16R8 |
Connectivity |
2.4 GHz WiFi (802.11 b/g/n) and Bluetooth® 5 (LE) module |
Display |
4.3 Inch 480*272 RGB interface LCD display |
Drive IC model |
ST7701 |
Interface |
RGB |
Communication Interface |
RS232/TTL/USB/WIFI/BLE/RS485 |
Power Supply |
DC 5V/1A |
Operating Temperature |
-20 to +70 °C |
Storage Temperature |
-30°C - 80°C |
Operating Humidity |
10% - 90%RH |
Dimensions |
121.92mm*73.15mm*14.43mm |
Hardware Overview
Part List
ESP32-S3 Development board - 1 x 4.3 Inch 480*272 RGB LCD display |
×1 |
USB Type-C cable |
×1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8471490000 |
UPC | |
EUHSCODE | 8543709099 |
COO | CHINA |