![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
WRTnode Standard Shield
SKU
114990197
Play the shield pls notice that
Be sure to plug the WRTnode into the shield as the picture, Be sure DONOT go wrong direction
- 10+: $11.66
- 20+: $11.01
- More
- 50+: $10.36
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
Play the shield pls notice that
- Be sure to plug the WRTnode into the shield as the picture, Be sure DONOT go wrong direction.
- For the power we recommend a 5V USB-interface adapter higher than 1000mA, when more USB devices plugged in, we recommend a 2A or 2.5A adapter, such as your ipad one.
- How to with U-Boot web-page fail-safe de-brick button:
- An original WRTnode U-Boot WRTnode_U-Boot_instructions will provide this, if there's another U-Boot have been flashed, this section is invalid.
Instruction:
- Set your computer Ethernet with the IP: 192.168.1.100 and the mask: 255.255.255.0, connect computer and the shield with RJ45 wire.
- Push the button( in this case to prevent misoperation, we use a very tight button, please make sure to hold the button tightly with nail or blunt object.)
- Power on
- WRTnode sense the pushed button, the led indication on WRTnode will flash for about 5 seconds.
While, we could use web browser in the computer with URL: http://192.168.1.1/ to flash the ROM.
Specification:
- 5V micro-USB DC-in
- Extend 4 standard USB port
- 1 RJ45 100M Ethernet port( to be a LAN port or WAN port as you define)
- other interfaces:
- UART
- I2C( while could multiused as GPIO * 2)
- SPI
- GPIO*12
- Uboot web-page fail-safe de-brick button
- 5v and 3.3v pins
Technical details
Dimensions | 110mm x80mm x35mm |
Weight | G.W 63g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543909000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review