![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Wio-WM1302 LoRaWAN Gateway Module (USB) - US915, based on LoRa Concentrator Semtech SX1302
WM1302 module is a new generation of LoRaWAN gateway module in mini-PCIe form-factor based on Semtech® SX1302. It features extremely low power consumption, outstanding performance with CE, FCC, Telec certified.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
There are four versions of the WM1302 LoRawan Gateway Module: SPI (US915), SPI(EU868), USB (US915), and USB (EU868).
Note
Please click here to contact us if you need any further information on Seeed IIoT products and services. We are excited to see you can scale up and expand your business with our products and services.
Features
- Powered by Semtech® SX1302 baseband LoRa® chip, extremely low power consumption and high performance.
- Mini-PCIe form factor with the standard 52-pin golden finger, easy to integrate with various gateway devices.
- Ultra-low operating temperature, no additional heat dissipation needed, reducing the size of LoRaWAN gateway.
- High sensitivity down to -139 dBm @SF12 with SX1250 TX/RX front-end; TX power up to 26 dBm @3.3V.
- Certified with CE, FCC, and TELEC. Simplify the final product certification process.
WM1302 module is a new generation of LoRaWAN gateway module with mini-PCIe form-factor. Based on the Semtech® SX1302 baseband LoRaWAN® chip, WM1302 unlocks the greater potential capacity of long-range wireless transmission for gateway products. It features higher sensitivity, less power consumption, and lower operating temperature compared with the previous SX1301 and SX1308 LoRa® chip.
WM1302 LoRaWAN gateway module has SPI and USB versions on both US915 and EU868 frequency bands, enable you to have a wide-range of LoRaWAN frequency plans options to choose including EU868, US915, AS923, AS920, AU915, KR920, and IN865.
Hardware Overview
Diagram
Pinout
Applications
- LPWAN Gateway devices development
- Any long-distance wireless communication application development
- Long Range and LoRaWAN application learn and research
Specifications
Region | EU868 | US915 |
---|---|---|
Frequency | 863-870MHz | 902-928MHz |
Sensitivity | -125dBm @125K/SF7 -139dBm @125K/SF12 |
-125dBm @125K/SF7 -139dBm @125K/SF12 |
TX Power | 26 dBm (with 3.3V power supply) | 25 dBm (with 3.3V power supply) |
LEDs | Power: Green Config: Red TX: Green RX: Blue | |
Form Factor | Mini PCIe, 52pin Golden Finger | |
Power Consumption (SPI version) | Standby: 7.5 mA TX maximum power: 415 mA RX: 40 mA |
|
Power Consumption (USB version) | Standby: 20 mA TX maximum power: 425 mA RX: 53 mA |
|
LBT(Listen Before Talk) | Support | |
Antenna Connector | U.FL | |
Operating Temperature | -40°C to 85°C | |
Dimensions | 30 mm (width) × 50.95 mm (length) | |
Certification | CE |
Dimension
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
FCC | 1 |
RoHS | 1 |