![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
W600 Module
SKU
113990614
The W600 Module is a cost-effective 2.4GHz WiFi module support 802.11b/g/n.
- 10+: $3.09
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
Seeed fusion offers PCB/ PCBA manufacturing service for customized products based on W600 Module with an online instant quote and fast delivery. Furthermore, business users can enjoy a free prototype and engineer support as well. Click here to learn more!
The W600 Module is a cost-effective 2.4GHz WiFi module support 802.11b/g/n. Seeed W600 Module is based on the W600 chip which features ARM Cortex-M3 with 1MB on-chip flash and freeRTOS kernel.
We take the pins of the W600 chip out and put them on the back of the board, including I2S/I2C/SPI/GPIO. In addition, this module has an onboard PCB Antenna, no need to design the antenna separately, so you can quickly deploy the module to your own board. We also have made CE/FCC certification for this module and you can use it directly for business projects.
What's more, for Arduino user we also released the Grove - W600 which is built around this module. The Grove - W600 makes it so convenient and cost-effective for makers to add WiFi function to Arduino compatible systems.
We really think the W600 is a cost-effect and powerful WiFi chip, and we seriously consider it as an ESP8266 competitor. So we made this module and hope it may impress you.
Features
-
Support IEEE802.11 b/g/n
-
Support 2.4~2.4835 GHz
-
Support Wi-Fi WMM/WMM-PS/WPA/WPA2/WPS
-
Support multiple network protocols: TCP/UDP/ICMP/DHCP/DNS/HTTP
-
Support Ap & Station mode
-
Integrated GPIO device controller
-
Support for user‐programmable GPIO control
-
Supports AT+ instruction protocol based on ASCII encoding (UART interface)
Applications
-
wireless audio and video
-
smart home
-
smart toys
Pinout
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | |
EUHSCODE | 8517180000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
FCC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review