![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
W5500 Ethernet Shield
Supports Hardwired TCP/IP Protocols : TCP, UDP, ICMP, IPv4, ARP, IGMP, PPPoE Compatible with standard Arduino/Seeeduino boards Micro-SD card socket for expanding storage Two built-in Grove connectors for I2C and UART
- 10+: $23.10
YOU MAY LIKE THIS
PRODUCT DETAILS
The W5500 Ethernet Shield v1.0 can be used to provide your projects with internet connectivity.W5500 enables users to have the Internet connectivity in their applications just by using the single chip in which TCP/IP stack, 10/100 Ethernet MAC and PHY embedded. The shield also have two Grove connectors and a microSD card socket to support projects which require storing large amounts of data from Grove sensor. The RJ45 port (Where the Ethernet cable is connected to) is low enough to allow you to stack more shields on top of this one if needed.
Features
-
Supports Hardwired TCP/IP Protocols : TCP, UDP, ICMP, IPv4, ARP, IGMP, PPPoE
-
Supports 8 independent sockets simultaneously
-
Supports Power down mode
-
Supports Wake on LAN over UDP
-
Supports High Speed Serial Peripheral Interface(SPI MODE 0, 3)
-
Internal 32Kbytes Memory for TX/RX Buffers
-
10BaseT/100BaseTX Ethernet PHY embedded
-
Supports Auto Negotiation (Full and half duplex, 10 and 100* based )
-
Not supports IP Fragmentation
-
3.3V operation with 5V I/O signal tolerance
-
LED outputs (Full/Half duplex, Link, Speed, Active)
-
Micro-SD card socket
-
Grove connector for I2C and UART
Technical details
Dimensions | 100mm x65mm x30mm |
Weight | G.W 44g |
Battery | Exclude |
Part List
W5500 Ethernet Shield | 1 |
ECCN/HTS
HSCODE | 8517629990 |
USHSCODE | 8517180050 |
UPC | 841454100522 |
EUHSCODE | 8517180000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewgood stuff
-
-
-