![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
W5200 Ethernet Shield
SKU
113030005
Please consider W5500 Ethernet Shield as alternative product
Your Ethernet Shield gets a total renewal now! This shield provides you instant Internet connectivity with a high spec Ethernet controller, W5200, with twice the buffer size of v1
YOU MAY LIKE THIS
PRODUCT DETAILS
Please consider W5500 Ethernet Shield as alternative product
Your Ethernet Shield gets a total renewal now! This shield provides you instant Internet connectivity with a high spec Ethernet controller, W5200, with twice the buffer size of v1.0 and support for up to eight simultaneous TCP/UDP connections. An included SD slot enables applications that require storing large amounts of data, like IoT data logging. Thanks to a lowered RJ45 pot, you can flexibly add most of shields on top of this Ethernet Shield.
Note: Headers of this product is shipped unsoldered.
Features
- High speed Ethernet controller W5200
- SPI interface
- 32 Kbytes inner buffer
- Minimal RJ45 Ethernet port
- Support up to eight simultaneous TCP/UDP connections
- Handy SD card function
- Grove ports for I2C and UART preformed
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 49g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review