![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Vertical axis bracket - Sk8
SKU
323030010
We can use it to fix optical axis easily, and It can satisfy the using demand of the general accuracy.
- 10+: $3.15
YOU MAY LIKE THIS
PRODUCT DETAILS
It is used to fix Φ8mm optical axis.we can reduce the non-standard parts processing when we make the Non-standard equipment or Small production of science and technology,It's Very convenient.
Feature
We can use it to fix optical axis easily, and It can satisfy the using demand of the general accuracy.
Specification
Technical details
Dimensions | 60mm x90mm x14mm |
Weight | G.W 26g |
Battery | Exclude |
ECCN/HTS
HSCODE | 7326909000 |
USHSCODE | 7326908630 |
UPC | 841454114376 |
EUHSCODE | 7616991091 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review