![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Universal steel ruler 11 in 1
SKU
114990156
This steel ruler has 11 function
- 10+: $2.13
YOU MAY LIKE THIS
PRODUCT DETAILS
This steel ruler has 11 function. It is a cool tool for maker.
Features:
1. Can opener
2. Small knife
3. Universal screwdriver
4. 7cm ruler
5. Bottle opener
6. &7. Hexagon wrench
8. Butterfly wrench
9. Map indicator
10. Saw
11. Hang hole
Specification:
Size:7x4.5x0.2cm
West Germany stainless steel
Technical details
Dimensions | 90mm x70mm x3.3mm |
Weight | G.W 30g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9017800000 |
USHSCODE | 9017800000 |
UPC | 841454102137 |
EUHSCODE | 9405413910 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review