![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Ultrathin Heat Sink for Cubieboard
SKU
328990006
This is a simple heatsink for Cubieboard and other similar chips
- 10+: $1.35
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a simple heatsink for Cubieboard and other similar chips. It has high quality thermal conductive adhesive tape instead of heat conductive silicone, and more simple usage than 2 in 1 heatsink.
You can remove it from cubieboard with less effort. Its service life can be as long as two years.
Features
- Ultrathin
- All in one, Don’t need heat conductive silicone.
Specifications
- Size: 19.06 x 19.03 x 5.21 mm
Technical details
Dimensions | 45mm x40mm x5.5mm |
Weight | G.W 3g |
Battery | Exclude |
ECCN/HTS
HSCODE | 7616999000 |
USHSCODE | 7616995120 |
UPC | 841454114093 |
EUHSCODE | 7616991091 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
-
good low profile heatsink Good for dissipating a few extra watts in space constrained areas
FAQ
Show
per page