![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Ultrathin 16x32 RGB LED Matrix Panel
- 10+: $25.46
YOU MAY LIKE THIS
PRODUCT DETAILS
The ultra light and ultra thin LED matrix panel we have ever seen! It consists of one fully assembled panel and a 10 pin IDC cable. There are 512 bright RGB LEDs on the panel. Large view angle makes the brightness never decay when watching from the side. The panel module is also chainable, which can be connected together to make an extra long display. You may need an microcontroller to control this display, such as an Arduino Uno shown in the following image:
Feature
Indoor display
Ultra thin design
Ultra light weight
Low power
Chainable
Large view angle
RGB
Specification
Display color: RGB
Pixel pitch: 4.0mm
Diameter of pixel: 3.0mm
Pixel resolution: 16x32
The Best View: 2-4 Meter
Scanning mode: 1/16 scan rate
Weight: 28g
Outline Dimension: 64 x 128 x 11mm
Interface protocol: Hub08
View angle: over 160 degrees
Peak Power: 4W
Average Power: 3.5w
For any technical support or suggestion, please kindly go to our forum.
Part List
1 x 16*32 RGB Matrix Panel
1 x IDC Cable
4 x M2 Nut
4 x M2*8 Screw
1 x Power Cable
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 33g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | 841454102151 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |