![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Uart Camera Module with Jpeg compression - C328
SKU
SEN121A2M
This item is no longer for sale
YOU MAY LIKE THIS
PRODUCT DETAILS
This item is no longer for sale.
Features
● Small in size, low cost and low powered (3.3V) camera module for high-resolution serial bus security system or PDA accessory applications.
● On-board EEPROM provides a command-based interface to external host via RS-232.
● UART: 115.2Kbps for transferring JPEG still pictures or 160x128 preview @8bpp with 0.75fps.
● On board OmniVision VGA color sensor.
● Built-in JPEG CODEC for different resolutions.
● Built-in down sampling, clamping and windowing circuits for VGA, QVGA, 160x120 or 80x60 image resolutions.
● Built-in color conversion circuits for 2-bit gray, 4-bir gray, 8-bit gray, 12-bit RGB, 16-bit RGB or standard JPEG preview images.
● No external DRAM required.
System Configuration
1. Camera Sensor
The C328 module uses OmniVision VGA color digital CameraChips with an 8-bit YCbCr interface.
2. OV528 Serial Bridge
The OV528 Serial Bridge is a JPEG CODEC embedded controller chip that can compress and transfer image data from CameraChips to external device. The OV528 takes 8-bit YCbCr 422 progressive video data from an Sensor CameraChip. The camera interface synchronizes with input video data and performs down sampling, clamping and windowing functions with desired resolution, as well as color conversion that is requested by the user through serial bus host
commands.
The JPEG CODEC can achieve higher compression ratio and better image quality for various
image resolutions.
3. Program EEPROM
A serial type program memory is built-in for C328 to provide a set of user-friendly command interfacing to external host.
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
● On-board EEPROM provides a command-based interface to external host via RS-232.
● UART: 115.2Kbps for transferring JPEG still pictures or 160x128 preview @8bpp with 0.75fps.
● On board OmniVision VGA color sensor.
● Built-in JPEG CODEC for different resolutions.
● Built-in down sampling, clamping and windowing circuits for VGA, QVGA, 160x120 or 80x60 image resolutions.
● Built-in color conversion circuits for 2-bit gray, 4-bir gray, 8-bit gray, 12-bit RGB, 16-bit RGB or standard JPEG preview images.
● No external DRAM required.
System Configuration
1. Camera Sensor
The C328 module uses OmniVision VGA color digital CameraChips with an 8-bit YCbCr interface.
2. OV528 Serial Bridge
The OV528 Serial Bridge is a JPEG CODEC embedded controller chip that can compress and transfer image data from CameraChips to external device. The OV528 takes 8-bit YCbCr 422 progressive video data from an Sensor CameraChip. The camera interface synchronizes with input video data and performs down sampling, clamping and windowing functions with desired resolution, as well as color conversion that is requested by the user through serial bus host
commands.
The JPEG CODEC can achieve higher compression ratio and better image quality for various
image resolutions.
3. Program EEPROM
A serial type program memory is built-in for C328 to provide a set of user-friendly command interfacing to external host.
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 30g |
Battery | Exclude |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review