![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
USB to UART 3.3V
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider our USB To Uart 5V/3V3 as your alternative choice.
USB To Uart 3V3 is a USB to serial adapter, which is based on CH340, a USB bus convert chip. It can realize the convert of USB to serial interface/IrDA infrared/printer interface. This module can be used for uploading code or communicating with MCUs.
Features
Full speed USB device interface, conforms to USB Specification Version 2.0
Supports baud rate varies from 2400bps to 115200bps.
Hardware full duplex serial interface, set transceiver buffer
LED Indicator
Specification
Working Voltage :DC 5V
Working Current <10mA
Operation System: Windows,Linux,Mac
Documents
Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to ourforum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |