![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
USB to TTL Serial Cable - Debugger for Dev Board
SKU
321010012
This product is retired, please consider our USB Cable selection as your alternative choice
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is retired, please consider our USB Cable selection as your alternative choice.
The USB to TTL Serial Cable provides an easiest way to connect your microcontroller, Raspberry Pi, BeagleBone Black, WiFi router or even hard disk. It often be used as serial port communication so that can help you debugging your equipment and upgrade.
NOTE: Don’t connect the GND port to non-GND, it may break the PL2303HX chip.
Features:
- Serial port communication
- User-friendly
- Specification:
- Chip: PL2303HX
- Light: 1 Meter
- Wire specification:
- Red: +5V
- Black: GND
- Green: TxD
- White: RxD
- Compatible with Raspberry Pi A+,B,B+/2.
Documents:
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 30g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544422900 |
UPC | 841454114932 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page