![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
European Standard USB Wall Power Supply 5VDC 2.5A – CE Certified
This high-quality AC to DC power supply is a “wall wart" type, featuring short circuit protection, over current protection, with an efficiency of over 70%.
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- Wall Mount Type
- Short Circuit Protection
- Over Current Protection
- Conversion Efficiency higher than 70%
- CE Certified
Description
This high-quality AC to DC power supply is a “wall wart" type, featuring short circuit protection, over current protection, with an efficiency of over 70%.
It has a USB connector for the output and therefore you can power your Raspberry Pi, Cubieboard, etc. through a USB cable. Also, any device that uses a USB cable for charging or power can be powered with this power supply.
Note
This version is in accordance with the European Standard Interface
Tip
If you want this product in American Standard Interface, please check here.
Specifications
Input Voltage Range | 90-264 Vac |
---|---|
Rated Input Voltage | 100-240 Vac |
Input Frequency Range | 47-63Hz |
Input Current | 0.6A max at 100-240 Vac |
Inrush Current | 27A max at 100-240 Vac input for a cold start at 25°C |
Efficiency | Higher than 70% at 100-240 Vac input and output full load |
Output Regulation | 4.75-5.35 VDC |
Output Load | 0-2.5A (DC UL 22AWG 1.0M) |
Ripple and Noise | 100mVp-p (20MHz Bandwidth 10uF Ele. Cap.& 0.1uF Cer. Cap) |
Output Overshoot | 10% |
Line Regulation | ±1% |
Load Regulation | ±5% |
Turn-on Delay Time | 3000ms |
Hold up Time | 10ms at 115Vac input/ 20ms at 230Aac input |
Operating Temperature | 0-40°C |
Dimensions
Note
Dimensions are in millimeters
Parts List
1 x European Standard USB Wall Power Supply 5VDC 2.5A – CE Certified
ECCN/HTS
HSCODE | 8504401400 |
USHSCODE | 8504100000 |
UPC | |
EUHSCODE | 8504400000 |
COO | CHINA |
RoHS | 1 |