![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
USB To Uart 5V
SKU
103990051
USB To Uart 5V is a USB to serial adapter,Which is base on CH340,CH340 is a USB bus convert chip and it can realize USB convert to serial interface, USB convert to IrDA infrared or USB convert to printer interface
- 10+: $6.26
YOU MAY LIKE THIS
PRODUCT DETAILS
USB To Uart 5V is a USB to serial adapter,Which is base on CH340,CH340 is a USB bus convert chip and it can realize USB convert to serial interface, USB convert to IrDA infrared or USB convert to printer interface. this module can used for upload code or communicating with MCUs.
Features
- Full speed USB device interface, conforms to USB Specification Version 2.0
- Supports baud rate varies from 2400bps to 115200bps.
- Hardware full duplex serial interface, set transceiver buffer
- LED Indicator
Specification
- Working Voltage :DC 5V
- Working Current <10mA
- Operation System: Windows,Linux,Mac
Resource
Documents
Technical details
Dimensions | 50mm x50mm x7mm |
Weight | G.W 10g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517620090 |
UPC | 841454101970 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review