![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
USB To Uart 5V&3V3
SKU
103990049
USB To Uart 5V/3V3 is a USB to serial adapter,Which is base on CH340,CH340 is a USB bus convert chip and it can realize USB convert to serial interface, USB convert to IrDA infrared or USB convert to printer interface
- 10+: $6.76
YOU MAY LIKE THIS
PRODUCT DETAILS
USB To Uart 5V/3V3 is a USB to serial adapter,Which is base on CH340,CH340 is a USB bus convert chip and it can realize USB convert to serial interface, USB convert to IrDA infrared or USB convert to printer interface. this module is compatible with 5V and 3v3.and it can used for upload code or communicating with MCUs.
Features
Full speed USB device interface, conforms to USB Specification Version 2.0
3.3V and 5V compatible I/Os.
Supports baud rate varies from 2400bps to 115200bps.
Hardware full duplex serial interface, set transceiver buffer
LED Indicator
Specification
Working Voltage :DC 5V
Working Current<10mA
Operation System: Windows,Linux,Mac
Resource
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 4g |
Battery | Exclude |
Part List
USB To Uart 5V&3V3 | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454101963 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review