![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
USB Tester
SKU
103990009
USB has become the core of many projects
- 10+: $11.40
YOU MAY LIKE THIS
PRODUCT DETAILS
USB has become the core of many projects. In my experience I've found it to be troublesome to test USB voltage levels and current usage using a breadboard. They usually consist of holding wires attached to the DMM’s test leads, making it difficult to get solid readings. The USB Tester will make it much easier to monitor any USB project’s power source.
As part of the USB spec, you are limited to 500ma, so you want to monitor how close you are. Most people use USB hubs, both powered and unpowered, and with many devices connected, you can end up with less than 5V which can cause havoc on you projects. The USB Tester will make it a snap to monitor voltage levels and current usage without having to re-wire your breadboard. Just connect to your oscilloscope or DMM test leads, and you’re good to go! The USB Tester has both banana clip sized drills and standard 0.1” headers. When you are not testing current you can add a jumper for normal operation. The USB D+/D- pins are also broken out so you can monitor those on an oscilloscope, or for USB sniffing.
The USB Tester PCB size uses Dangerous prototypes Sick of Beige standard DP5031 so that it can be used as a base. You can find an acrylic base here.
Here is a list of features:
•Monitor voltage levels
•Monitor current usage
•Monitor data lines via an oscilloscope
•Banana clip testing points
•Jumper connection to bridge current connection when not testing/normal operation
•Dangerous Prototype’s Sick of Beige standard PCB size
•Headers for future expansion via backpacks
•Uses SparkFun's 0.1" locking header footprint
Includes:
•PCB with both USB A and micro connectors
•15 unsoldered 0.1” pin headers
•1 jumper
Note: a micro USB cable is not included.
Check the USB Tester - Backpack 2.0 with OLED for even more full features.
If you have any questions, feel free to send us an email to service.
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 100mm x55mm x6mm |
Weight | G.W 9g |
Battery | Exclude |
ECCN/HTS
HSCODE | 9031900090 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review