![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
USB TO RS232 / RS485 / TTL Industrial Isolated Converter
- 10+: $19.90
YOU MAY LIKE THIS
PRODUCT DETAILS
This is an industrial USB to RS232/485/TTL isolated converter with original FT232RL inside. It features embedded protection circuits such as power isolation, ADI magnetical isolation, and TVS diode, etc. What's more, the USB TO RS232/485/TTL comes with an aluminium alloy enclosure, make it solid and durable to work.
The USB TO RS232/485/TTL is very easy to use, fully automatic transceiving without delay. Due to its fast communication, stability, reliability, and safety, it is an ideal choice for industrial control equipments and/or applications with high communication requirement.
Features
USB TO RS232, USB TO RS485, USB TO TTL (UART)
Adopt original FT232RL, fast communicating, stable and reliable, better compatibility
Onboard unibody power supply isolation, provides stable isolated voltage, needs no extra power supply for the isolated terminal
Onboard unibody magnetical isolation, allows signal isolation, high reliability, strong anti-interference, low power consumption
Onboard TVS (Transient Voltage Suppressor), effectively suppress surge voltage and transient spike voltage in the circuit, lightning-proof & anti-electrostatic
Onboard self-recovery fuse and protection diodes, ensures the current/voltage stable outputs, provides over-current/over-voltage proof, improves shock resistance
Fully automatic transceiver circuit with no delay, ensures the USB port communicates with different interfaces fastly and stably, without interfering each other
Onboard TTL serial 3.3V/5V voltage translator, config the TTL level via switch
Aluminium alloy enclosure with sand blasting and anodic oxidation, CNC process opening, solid and durable
3 LEDs for indicating the power and transceiver status
High quality USB-B and RS232 connectors, smoothly plug/pull
Technical details
Dimensions | 27.4mm x86.5mm x71.6mm |
Weight | G.W 0g |
Battery | Exclude |
Product type | industrial optically isolated converter |
Baudrate | 300-921600bps |
Host port | USB |
Device port | RS485/RS232/TTL |
Operating voltage | 5V |
Connector | USB-B |
Protection | 200mA self-recovery fuse, isolated output |
Transmission distance | ~5m |
Connector | screw terminal |
Pins | A+, B-, GND |
Direction control | hardware automatic control |
Protection | 600W lightning-proof and surge-suppress, 15KV ESD protection (reserved 120R balancing resistor solder pads) |
Transmission distance | ~1200m |
Transmission mode | point-to-multipoints (up to 32 nodes, it is recommended to use repeaters for 16 nodes or more) |
Connector | DR9 male |
Protection | TVS diode, surge protection, ESD protection |
Transmission distance | ~15m |
Transmission mode | point-to-point |
Operating voltage | 3.3V/5V |
Connector | screw terminal |
Pins | TXD, RXD, GND |
Protection | clamp protection diode, over-voltage/negative-voltage proof, shock resistance |
Transmission mode | point-to-point |
PWR | red power indicator, light up when there is USB connection and voltage is detected |
TXD | green TX indicator, light up when the USB port sends data |
RXD | blue RX indicator, light up when the device ports send data back |
Temperature | -15℃ ~ 70℃ |
Humidity | 5%RH ~ 95%RH |
Operating system | Windows 10 / 8.1 / 8 / 7 / XP |
Part List
USB TO RS232/485/TTL | 1 |
USB cable | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8517180050 |
EUHSCODE | 8517180000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewProbably the best USB-RS232 converter for developers in the market.
-
from order viewProbably the best USB-RS232 converter for developers in the market.
-
Good serial converterIt's a robust little unit. TTL out at 5v and 3V works well. The RS232 is good.
No problems installing drivers, it's FTDI.