![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
USB Power Adapter for Raspberry Pi 4 - US Standard - 5V 3A
SKU
106990249
This is a 15W(5V, 3A) USB wall charger (US standard), which is specially designed for the Raspberry Pi 4.
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
Meet our 15W(5V, 3A) USB wall charger, which is specially designed for the Raspberry Pi 4 1GB, 2GB & 4GB. This is a high quality, high stability USB power adapter with the input range from 100Vac to 240Vac. It can deliver up to 15W of power and is powerful enough to drive high-power development boards such as the Raspberry Pi 4 and Jetson nano.
We've prepared lots of add-on for Raspberry Pi. All those hats, displays, cases, power suppliers, and other accessories will give the Raspberry Pi more features and possibilities. Click here to find all you need to boost up your Raspberry Pi projects!
Features
- US standard power adapter
- Rated input voltage: 100Vac to 240Vac
- Input voltage: 90Vac to 264Vac
- Output regulation: 4.75Vdc to 5.35Vdc
- Output load: 0A to 3A
ECCN/HTS
HSCODE | 8504401400 |
USHSCODE | 8504100000 |
UPC | |
EUHSCODE | 8504400000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewGood product and quality !
-
from order viewWell built and works perfectly.
-
from order viewWorks Great
FAQ
Show
per page