![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
USB Hub
SKU
103990003
Add more functions to Pi? This HUB will be your best friend! It's based on USB2
YOU MAY LIKE THIS
PRODUCT DETAILS
Add more functions to Pi? This HUB will be your best friend! It's based on USB2.0, you can read your memory card at high speed. Ready to add a camera, wifi/bluetooth adapters and flash disk to your Pi!
Features
- Increase 3x USB ports
- Low Power Consumption, Suitable for Desktop & Notebook & PI
- Support multiple Memory Cards: MS/SD/MMC/M2/Micro SD(TF)
- Supports USB 2.0, runs at 480Mbps
- USB 1.1 compatible
- Plug and play
- Systems supported: Win95/98/Me/2000/XP/Win 7, MAC OS X, Linux
- It does not support CF/XD Card
- Powered by USB port, no external power needed
- Compatible with Raspberry Pi A+,B,B+/2.
Technical details
Dimensions | 190mm x95mm x23mm |
Weight | G.W 80g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8473309000 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review