![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
USB Digital Microscope
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a electronic microscope designed for PC solution with friendly user interface, which can be used to snap HD pictures and capture the video, and also to measure the objects. This USB digital microscope can magnify objects up to 400 times their original size and uses a dynamic image sensor and eight super bright white LED lights for creating detailed images. This allows you to see even the smallest of details, in high resolution, directly on your computer screen.
Features
Handheld digital microscope
Maximum magnification ratio up to 400x
High resolution up to 2.0M Pixel
Used for snapshot, video record, measure
Specifications
Image sensor: 1.3 Mega Pixels(interpolated to 2M)
Still capture resolution: 1600x1200, 1280x1024, 1280x960,1024x768, 800x600, 640x480, 352x288, 320x240, 160x120
Video capture resolution:1600x1200, 1280x1024, 1280x960,1024x768, 800x600, 640x480, 352x288, 320x240, 160x120
Focus Range: Manual focus from 10mm to 500mm
Frame Rate: Max 30f/s under 600 Lus Brightness
Magnification Ratio: 20x to 400x
Video format: AVI
Photo format: JPEG or BMP
Light source: 8 LED(adjustable by control wheel)
PC interface: USB2.0
Power source: 5V DC from USB port
Operation system: Windows2000/XP/Vista/Win7/Win8/Mac
OSD language: English, German, Spanish, Korean, French, Russian
Bundle software: MicroCapture with measurement & calibration function
Size: 125mm(L)x33mm(R)
Part List
USB digital microscope with USB lead
Metal Stand
Installation CD with full manual
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 307g |
Battery | Exclude |
Part List
USB Digital Microscope | 1 |
ECCN/HTS
HSCODE | 8525801302 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
Decent microscope but the stand is quite poor, can't complain for the price.
-
-
-
-