![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
USB Console Adapter for Intel Galileo
SKU
103990039
The Intel Galileo Development Board has a serial console port to access the boot-loader and Linux prompt
YOU MAY LIKE THIS
PRODUCT DETAILS
The Intel Galileo Development Board has a serial console port to access the boot-loader and Linux prompt. However, it is not easy to access this serial console because the connector is a stereo phone jack and the signal is the RS-232C level. With this console adapter, you can connect this non-standard serial port to your PC via USB. You can access console port without soldering.
SPECIFICATION
• USB-UART Bridge: FT231X
• USB Micro-B receptacle
• Cable length: about 45cm (1.5 feet)
APPLICATION
DOCUMENTS
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 17g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517709000 |
ROHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review