![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
USB Client DP Module - .NET Gadgeteer Compatible
SKU
103120003
This product can now be purchased at www
YOU MAY LIKE THIS
PRODUCT DETAILS
This product can now be purchased at www.ghielectronics.com.
This module provides access to USB client connector and also includes an advanced power supply, allowing the mainboard to be powered from USB or from the power jack. Connecting power on both sides is safe. The power supply is fully functional from 7V to 30V supporting over 800mA of current.
DP stands for Dual Power. USB cable is included.
Note
The on-board LED blinks when the power supply is over-loaded.
Requires socket type D
Resources
External Links
you need to download the following software to start your Gadgeteer:
- Development tool : Microsoft Visual C# Express 2010
- Micro framework: Microsoft .NET Micro Framework 4.1 SDK
- The Gadgeteer core, mainboard SDk and module driver(GHI)
You can download these tools at : http://tinyclr.com/support
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 14g |
Battery | Exclude |
ECCN/HTS
HSCODE |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review