![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
USB Cable Type A to B - 30CM Black
SKU
321010003
Type-B USB cable in length of 30cm, work with Arduino Uno, RoHS compliant
- 10+: $1.66
YOU MAY LIKE THIS
PRODUCT DETAILS
Type-B USB cable in length of 30cm, work with Arduino Uno, RoHS compliant.
Features
- 30cm length
- RoHS compliant
Technical details
Dimensions | 80mm x120mm x10mm |
Weight | G.W 21g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544421900 |
USHSCODE | 8544493080 |
UPC | 841454114970 |
EUHSCODE | 8544492000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page