![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
SenseCAP T1000 Magnetic USB Type-A to 2P Charging Cable - White, 1000mm
SKU
321010822
Magnetic USB Type-A to 2P Charging Cable for SenseCAP T1000 LoRaWAN Tracker
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
This is a magnetic USB Type-A to 2P charging cable specifically designed for the SenseCAP T1000-A LoRaWAN Tracker and SenseCAP T1000-B LoRaWAN Tracker.
Features
- Magnetic design for easy connection and disconnection.
- USB Type-A to 2P.
- White appearance, simple and elegant.
- Length: 1000mm.
- Charging voltage: 5V.
Part List
Magnetic USB Type-A to 2P Charging Cable |
x1 |
ECCN/HTS
HSCODE | 8544421900 |
USHSCODE | 8544493080 |
UPC | |
EUHSCODE | 8544492000 |
COO | CHINA |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review