![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
USB CP2102 Serial Converter
The USB CP2102 Serial Converter is a small adapter required for the RF Explorer 3G+ IoT and Arduino/Seeeduino boards to accept firmware upgrades from a computer. Also you can use this to log in to a Raspberry Pi.
YOU MAY LIKE THIS
PRODUCT DETAILS
The USB CP2102 Serial Converter is a small adapter required for the RF Explorer 3G+ IoT for Arduino/Seeeduino board to accept firmware upgrades from a computer. See more details.
It can be used as well as extra Arduino Serial port if a Seeeduino or other small-form factor board is used with the RF Explorer 3G+ IoT board.
This USB converter can be also used for any electronic project if a microcontroller need to convert a serial UART signal into a USB compatible COM Virtual port.
NOTES:The USB fixed foot of this product is not soldered.
-
Compatible with RF Explorer 3G+ IoT for Arduino firmware upgrade process
-
Enables USB / UART serial port in any electronic project
-
Silicon Labs CP2102 USB adapter
-
USB specification 2.0 compliant with full-speed 12Mbps
-
Standard USB type A male and TTL 6 pin connector.
-
6 pins for 3.3V, RST, TXD, RXD, GND, 5V
-
Baud rates: 300 bps to 1.5 Mbps
-
Temperature Range: -40 to +85 ℃
-
Compatible Windows/Linux/MacOS/Android
1 x USB CP2102 Serial Converter
1 x Female/Female cable ribbon cable
For technical support or questions, please visit our website.
Technical details
Dimensions | 120mm x100mm x9mm |
Weight | G.W 10.5g |
Battery | Exclude |
Part List
USB CP2102 Serial Converter | 1 |
Female/Female cable ribbon cable | 1 |
ECCN/HTS
HSCODE | 8473309000 |
USHSCODE | 8473301140 |
UPC | 841454119814 |
EUHSCODE | 8473302000 |
COO | CHINA |
RoHS | 1 |