![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
USB to CAN Analyzer Adapter with USB Cable
This USB to CAN Analyzer can easily to collect the CAN-BUS data to your computer to analysis. Using this USB to CAN Analyzer to develop, test, manage and maintain CAN Bus networks, as well as receive, send and analyze CAN data by software of the analyzer.
- 10+: $21.17
YOU MAY LIKE THIS
PRODUCT DETAILS
This USB to CAN Analyzer can easily to collect the CAN-BUS data to your computer to analysis. Using this USB to CAN Analyzer to develop, test, manage and maintain CAN Bus networks, as well as receive, send and analyze CAN data by software of the analyzer.
Features
- High Versatility: Supports CAN2.0A & CAN2.0B and Data can be saved as TXT or Excel
- Excellent Efficiency: Optimize the conversion protocol and customize the receiving ID
- Multiple Working Modes: Standard Mode, Loop Mode, Quiet Mode, Loop Quiet Mode
- Tractability: Data can be refreshed and checked in order
- Easy to Use: connect the CAN-BUS data to your computer via USB
Description
USB to CAN Analyzer Adapter collects CAN-BUS data through USB and imports it into the computer to analysis,在USB to CAN Analyzer Adapter In the software that comes with the USB to CAN Analyzer Adapter, there is a visual conversion of hexadecimal numbers to decimal numbers, allowing decimal numbers to display with Signed and unsigned values, so no calculator is required. At the same time you can develop, test, manage and maintain the CAN Bus network. Of course we will continue to update the software, fix known bugs and add new features. If you encounter problems or have good suggestions during use, please leave a message in the FAQ or send it to the forum. And this USB to CAN Analyzer Adapter can be connected with We have released a wide variety of CAN-BUS devices
A normal USB to CAN Adapter, CAN-BUS Tester, or CAN-BUS Sniffer usually costs over $50, but this USB to CAN Analyzer Adapter is only half their price! is a more direct and convenient alternative! And you can connect your CAN-BUS device with your computer through USB, it will work as your CAN bus analyzer and diagnostic tool or CAN bus scanner.
You see there is an on-board green jumper cap in the image below. Adding this jumper will add a 120Ω termination resistor to the circuit. Conversely, when you remove the jumper cap, the resistor will not be added to the circuit. Typically, you will want to keep this jumper cap because the CAN device under test and CAN analyzer are at the end of the CAN network. If you want to learn more, check out 120-ohm terminating resistor page from NI.
Hardware
-
Integrated TVS Surge Protection
-
Including 120 ohms matched resistance.
Software
Basic Function
-
Support CAN2.0A(Standard) and CAN2.0B(Expansion)
-
CAN baud rate(5K~1M), customized CAN baud rate.
-
CAN send and receive data with time tag,can show the receiving data in order,can refresh data easily.
-
Data can be sent by a single frame, multiple frames, manually, regularly, you can even set a certain time to send.
Enhanced Function
-
Response to data received from a certain ID.
-
Can check CAN Bus status manually.
-
Can set to receive from the wanting ID directly, without setting filtering ID or shield ID.
-
4 working mode
-
Standard Mode: CAN communication
-
Loop Mode: Self-testing, in this mode, the analyzer will send and receive data itself, and also send data to CAN Bus.
-
Quiet Mode: Only use to monitor CAN Bus without influence.
-
Loop Quiet Mode: Warm testing
-
- Data can be saved as TXT or Excel.
-
Baud rate of virtual COM port can also be modified, default baud rate over 1M, so don’t need to worry about conversion efficiency.
Advanced function
-
All customized settings saved automatically.
-
Easy secondary development,only need to handle 1 command.
-
Transparent Transition function
-
Software supports English
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 179g |
Battery | Exclude |
Part List
USB-CAN Analyzer | 1 |
USB Cable | 1 |
ECCN/HTS
HSCODE | 9030899090 |
USHSCODE | 9030390100 |
UPC | 841454121343 |
EUHSCODE | 9405413910 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
from order viewGreat affordable Can Analyzer. Took a bit of getting used to and documentation could be just a bit better.. However this is now one of my most used CANBUS tools.
-
from order viewThis user did not leave any comments.
-
from order viewPlug and play
-
Excellent device.Excellent device. I can see various data from the CAN network in my car. It works very well in Realdash too.
FAQ
- Page Previous
- Page 1
- You're currently reading page 2
- Page 3
- Page Next