the AI Hardware Partner
Toggle Nav
Loading...

USB 3.1 Type C to A Cable 1 Meter - 3.1A

SKU
106990248

USB type C to A cable supports USB 3.1 speeds and charging up to 3.1A.

$2.50
In stock
-
+

PRODUCT DETAILS

More and more devices use the USB type C interface, so we recommend this high-speed, cost-effective USB type C to A cable. It supports USB 3.1 speeds and charging up to 3.1A.

ECCN/HTS

HSCODE 8544421900
USHSCODE 8544493080
UPC
EUHSCODE 8544492000
COO CHINA
RoHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    very sturdy cable. worth for the price. would recommend
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    perfect ! no damage
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    Amazing
    By
  4. Product Quality
    100%
    Documentation
    60%
    from order view
    The product was perfect. The instruction manual is not attached, but the item description on the net was detailed and polite.
    By
  5. Product Quality
    100%
    Good Product with fast charging support
    Good product at this price and support 18W fast charging.
    By

FAQ

Items 6 to 10 of 10 total

Page
Show per page