![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
USB 2.0 to DC 5.5mm Cable - 100cm
SKU
321010017
This product is apply to USB HUB,Mini speaker,Power Bank,MP3,MP4,MP5
- 10+: $2.21
YOU MAY LIKE THIS
PRODUCT DETAILS
This product is apply to USB HUB,Mini speaker,Power Bank,MP3,MP4,MP5. It can be used to charge.
Features:
DC 5.5*2.1mm connector
100cm in length
USB Charging
Use to DC 5.5mm charge port
Wire Diameter:24AWG
Technical details
Dimensions | 140mm x90mm x10mm |
Weight | G.W 25g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8544421900 |
USHSCODE | 8544493080 |
UPC | 841454114918 |
EUHSCODE | 8544492000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review